Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Drawings - Legacy | 2008-04-11
print
Horizontal Above NEMA Motor Dimension Prints ANSS-60000-0403
Section 1.1 - Horizontal - ODP/WPI Enclosure
Part 2- Sleeve Bearing
Page
Date
Type CG - Frames 1122/1124 - 2Pole
11
04/03
Type CG - Frames 1122/1124 - 4Pole&Slower
12
Part 3 - Sleeve Bearing with External Proximity Probes
3
4
Section 1.2 - Horizontal - WPII Enclosure
Part 2 - Sleeve Bearing
Type CGII - Frames 1122/1124 - 2Pole
7
Type CGII - Frames 1122/1124 - 4Pole&Slower
8
2
Section 1.3 - Horizontal - TEWAC Enclosure
Type CGG - Frames 1122/1124 - 2Pole
6
Type CGG - Frames 1122/1124 - 4Pole&Slower
Pre-sales info
Support
Technical Information