Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Variable Speed Motors | 2007-06-28
print
Inverter Duty Motors
Siemens Low Voltage IEC motors feature the future-oriented insulation system Durgnit IR 2000 (IR= Inverter Resistance). The Durgnit IR 2000 insulation system is made of high-quality enamel wires and insulating materials in conjuction with a resin impregnation that does not contain any solvents. The motors can withstand operation with all converters that have IGBT transistors. This allows all our standard IEC LV motors to be operated under variable speed drives with voltages below to 500V +5%. Our specially developed motors with special insulation for operation up to 690V +5% reduce the cost and space utilized with sinusoidal and dv/dt filters.
Standard Motors Overview
Variable Speed Motors
1LA - 1LG
Standard Insulation
< 500 V +5%
Special Insulation
< 690V +5%
Frame Size
56 -450
56 - 450
No. Poles
2, 4, 6,8
2, 4, 6, 8
Power Range
50Hz: 0.09 - 1000 kW
Voltage / Frequency
460V @ 60 Hertz
230/400 @ 50 Hertz
Insulation
Class F
Bearings
Ball
Protection
IP55
Terminal Box
Aluminum
Cast Iron > 250 Frame
Paint
1LA - "Worldwide" finish
1PQ,1LG,1LA8 "Standard" finish
RAL 7030
Catalog & Online Ordering
Contact & Local Partner
Pre sales Information
Support
Technical Information