Non-Standard Motors – Frame size 315 and above
The three-phase IEC motor series N compact covers outputs up to 1250kW (at 50Hz) in the non-standard range. A number of technical features provide this motor series its ruggedness and long service life and ensures the highest level of availability. These motors also are characterized by their high output for small frame size and extremely compact design that can be used to save space in a number of industrial applications. The N compact motors are optimized in terms of their efficiency, so they also contribute toward lower energy consumption.
Non-Standard Motors Overview
N - Compact series |
|---|
 | 1LA8 |  | 1PQ8 |
Cast Iron enclosure | Cast Iron enclosure |
Fan Cooled (TEFC) | Blower Cooled (TEBC) |
| |
| |
Frame Size | 315 -450 | Frame Size | 315 - 450 |
No. Poles | 2, 4, 6, 8 | No. Poles | 2, 4, 6, 8 |
Power Range | 50Hz: 160 - 1000kW | Power Range | 50Hz: 160 - 1000kW |
Voltage / Frequency | 400V, 500, 690V @ 50Hz 60Hz available on request | Voltage / Frequency | 400V, 500, 690V @ 50Hz 60Hz available on request |
Insulation | Class F | Insulation | Class F |
Bearings | Ball, regreasable | Bearings | Ball, regreasable |
Protection | IP55 | Protection | IP55 |
Terminal Box | Cast Iron | Terminal Box | Cast Iron |
Paint | "Standard" finish RAL 7030 | Paint | "Standard" finish RAL 7030 |
|
 | 1LL8 | | |
Cast Iron enclosure | |
Open Drip Proof | |
| |
| |
Frme Size | 315 - 450 | | |
No. Poles | 2, 4, 6, 8 | | |
Power Range | 50Hz: 200- 1250 kW | | |
Voltage / Frequency | 400V, 500, 690V @ 50Hz 60Hz available on request |
| |
Insulation | Class F |
| |
Bearings | Ball, regreasable | | |
Protection | IP23 | | |
Terminal Box | Cast Iron |
| |
Paint | "Standard" finish RAL 7030 | | |