Extraction Motors, Marine Motors, Roller Table Motors
Smoke motors can cope with high ambient temperatures safely. In the event of an accident, they reduce the heat loading on the building and deep access and escape routes smoke-free. Our certified smoke extraction motors have been specially developed for buildings and construction sites with smoke control systems.
Specially designed for use on ships below deck and for the offshore industry, our marine motors meet the requirements of the leading classification authorities (VV, DNV, GL, LRS) and have type -test certificates up to 200kW output.
Our three-phase roller conveyor motors for inverter-fed operation are designed to satisfy the high demands on reversing rolling mills. They are designed as totally enclosed asynchronous three-phase motors with a housing of spheroid graphite iron, ring ribs and strengthened bearing brackets.
Definite Purpose Motors Overview
|
|---|
 | Extraction Motors |  | Marine Motors |
F200-F300-F400 | Under Deck |
Self Ventilated / Forced Air | Self Ventilated / Forced Air |
| |
| |
Frame Size | 80 - 315 | Frame Size | 56 - 450 |
No. Poles | 2, 4, 6 | No. Poles | 2, 4, 6, 8 |
Power Range | 50Hz: 0.55 - 200kW | Power Range | 50Hz: .09 - 1000kW |
Voltage / Frequency | 400V, 500, 690V @ 50Hz 60Hz available on request | Voltage / Frequency | 400V, 500, 690V @ 50Hz 60Hz available on request |
Insulation | Class F | Insulation | Class F |
Bearings | Ball | Bearings | Ball |
Protection | IP55 | Protection | IP55 |
Terminal Box | Aluminum | Terminal Box | Aluminum |
Paint | 1LA - 1PP "Worldwide" finish 1LG - 1PP6 "Standard" finish RAL 7030 | Paint | 1LA - "Worldwide" finish 1LG6 - "Standard" finish RAL 7030 |
|
 | Roller Table Motors | | |
1LP3 | |
Variable Speed Driven | |
| |
| |
Frme Size | 112 - 400 | | |
No. Poles | 4, 6, 8 | | |
Power Range | 50Hz: 2.5- 63 kW | | |
Voltage / Frequency | 400V, 690V @ 50Hz 60Hz available on request |
| |
Insulation | Class F |
| |
Bearings | Ball | | |
Protection | IP55 | | |
Terminal Box | Cast Iron |
| |
Paint | "Standard" finish RAL 7030 | | |