SIMOVERT D is the converter for ...
... lowest speeds
... best torque quality
... highest dynamic response
... highest overload conditions
...your toughest drive applications
The well-proven and continually improved Siemens Transvektor control guarantees, together with the intelligent thyristor gating unit, a high torque quality.
...your high available plant or system
Cycloconverter technology, as a result of the line-commutated thyristor bridges, is extremely rugged and reliable. SIMOVERT D was optimized with this in mind, fully utilizing our decades of experience involving hundreds of drives. The result - a product series with a generous design, which in spite of the compact dimensions, is rugged and also accessible.
...your restricted space
High power ratings with low speed requirements made possible using thyristors with high currents and an optimized cabinet design.
Features
3 - 25 MVA
Medium Voltage: 1-4 kV
Cycloconverter
Thyristor
Air- / Water- Cooled
Typical Applications
Steel Industry - Rolling roughers (plate mills), hot rolling finishing mills, rolling stands in compact hot strip mills (CSP finishing mills), cold tandem mills and cold strip mills
Mining - Ore mills, cement mills, ore conveyer systems, excavating machinery in open-cast mines and shaft hoisting equipment in underground mines
Marine Propulsion - POD drive for permanent-field Siemens-Schottel propulsors (SSP)