Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
SEA Home Image

SINAMICS G150

SINAMICS G150 is an enclosed air-cooled variable speed drive ideal for all applications that do not require regeneration back into the power supply system. This very compact and quiet drive includes an AC/AC power module with state-of-the-art IGBT power semiconductors and an innovative cooling concept, providing low loss operation for the highest energy efficiency. As standard, the unit also contains a controller (CU320) with PROFIBUS port, an advanced operator panel (AOP30) and a terminal module (TM31) for digital and analog inputs and outputs. Standard interfaces guarantee quick integration into the plant and process control scheme, and easy start-up and operation. 

SINAMICS G150 is available is available in various versions covering a broad range of voltages and power ratings, with a wide variety of standard options to configure it to meet industry and site specific needs.  It is ideal for applications that involve moving, conveying, pumping or compressing solids, liquids or gases. In particular, this includes variable torque applications such as pumps, fans, blowers, and compressors, as well as constant torque applications such as mixers, extruders and mills.

All versions/designs of SINAMICS G150 of a particular rating (IEC or NEMA, version A or C) use identical drive electronics components – power module, CU320 controller and CompactFlash card, door mounted AOP30 operator panel and TM31 I/O module.  Differences between the versions are found in the enclosure type and the power distribution/circuit components, as well as in the configuration of base units, i.e. the scope of auxiliary equipment included and excluded, and the range of available standard and custom options.


SINAMICS G150 to North American (NEMA) standards Key features:

• Basic NEMA 1 enclosure, optional NEMA 1 filtered or NEMA 12 ventilated.
• Optional UL listing

G150 NEMA enclosed drive (version A):

Voltage and power range: 
380 – 480V, 3 ph. AC, 50/60 Hz, 150 – 800 HP. Parallel connection up to 1,150 HP
500 – 600V, 3 ph. AC, 50/60 Hz, 150 – 800 HP. Parallel connection up to 1,250 HP
• Circuit breaker disconnect meets NEC/UL requirements for motor branch circuit protection
• Optional mechanical door interlocking
• Bypass options
SINAMICS G150-A

G150 NEMA enclosed chassis (version C):

Voltage and power range: 
380 – 480V, 3 ph. AC, 50/60 Hz, 150 – 800 HP.
500 – 600V, 3 ph. AC, 50/60 Hz, 150 – 800 HP. • Basic enclosed chassis
• Optional input line reactor
SINAMICS G150-C


SINAMICS G150 to IEC standards

The IEC version is offered in North America for customers that intend to export to other parts of the world. The IEC version is not suitable for installation in North America as it does not comply with NEC/CEC requirements.

Voltage and power range: 
380 – 480V, 3 ph. AC, 50/60 Hz, 110 – 560 kW. Version A: parallel connection up to 900 kW
500 – 600V, 3 ph. AC, 50/60 Hz, 110 – 560 kW. Version A: parallel connection up to 1,000 kW
660 – 690V, 3 ph. AC, 50/60 Hz, 75 – 800 kW. Version A: parallel connection up to 1,500 kW

Key features:
• IP20 enclosure, optional IP23, IP46, IP54.
For enclosed drive (version A):
• Optional fused disconnect switch
• Optional marine version
SINAMICS G150 IEC

Typical applications for SINAMICS G150 include:
o Pumps
o Fans and blowers
o Compressors
o Conveyors
o Extruders and mixers
o Grinding mills
o Crushers