Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
SEA Home Image

SINAMICS G150 -A NEMA Enclosed Drive

Manufacturing Demo Image

The North American version of SINAMICS G150 is an enclosed air-cooled variable speed drive ideal for all applications that do not require regeneration back into the power supply system. This very compact and quiet drive includes an AC/AC power module with state-of-the-art IGBT power semiconductors and an innovative cooling concept, providing low loss operation for the highest energy efficiency. As standard, the unit also contains a controller (CU320) with PROFIBUS port, an advanced operator panel (AOP30) and a terminal module (TM31) for digital and analog inputs and outputs. Standard interfaces guarantee quick integration into the plant and process control scheme, and easy start-up and operation.

SINAMICS G150 Version A is an enclosed, ready to connect and run drive that includes a broad range of standard or optional components such as disconnect switch or circuit breaker, input line reactor, contactors and a range of control and auxiliary equipment.

Voltage and power range: 
380 – 480V, 3 ph. AC, 50/60 Hz, 150 – 800 HP. Parallel connection up to 1,150 HP
500 – 600V, 3 ph. AC, 50/60 Hz, 150 – 800 HP. Parallel connection up to 1,250 HP

Optionally it can be supplied with a NEMA 1 filtered or NEMA 12 (ventilated) enclosure. Please refer to the SINAMICS G150 selection guide or technical specification sheet for the full range of ratings and options.