
The IEC version is offered in North America for customers that intend to export to other parts of the world. The IEC version is not suitable for installation in North America as it does not comply with NEC/CEC requirements.
Voltage and power range:
380 – 480V, 3 ph. AC, 50/60 Hz, 110 – 560 kW. Version A: parallel connection up to 900 kW
500 – 600V, 3 ph. AC, 50/60 Hz, 110 – 560 kW. Version A: parallel connection up to 1,000 kW
660 – 690V, 3 ph. AC, 50/60 Hz, 75 – 800 kW. Version A: parallel connection up to 1,500 kW
The IEC version of the G150 cabinet unit includes as standard: • IP20 enclosure. • Input line reactor for ratings <500 kW (optional for higher ratings) • AOP30 advanced operator panel (multi language including English, Spanish, French and others), CU320 controller with PROFIBUS port, TM31 I/O module • Cable entry: line side and motor side bottom only Available options include: • IP21, IP23, IP43 or IP54 enclosure • Input fused disconnect switch or circuit breaker disconnect • Marine version
For the full range of ratings and options of SINAMICS G150 | |