Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
Image Guide Header Visual Product Family Page

General Purpose Enclosed Drives

Siemens standard enclosed drives offer the ease and convenience of pre-engineered solutions available in a number of standard configurations for single-drive or stand-alone applications. When an immediate solution is required, a base drive package can be provided. These units are mounted in a NEMA 1 cabinet and include a main circuit breaker with external operator, line reactor and door-mounted basic operator panel (BOP) interface.

If a more custom solution is needed, the drives can be configured and shipped using a variety of options. The design and documentation are complete, so manufacturing can begin immediately. In addition, Siemens' SAP and LEAN manufacturing processes provide state-of-the art logistics and assembly performance.

High-Performance Enclosed Variable Frequency Drives Products