Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
Image Guide Header Visual Product Family Page

Engineered Drives and Drive Line-Ups

Engineered drives complement Siemens’ extensive range of standard enclosed drives. Drives or drive line-ups that require a customized configuration or have very high HP ratings (typically from approximately 1,000 to around 5,000 HP) are classified as engineered drives.

The term “engineered drives” does not imply that these are new, untested designs. Instead, all designs are based on combining type-tested enclosure modules and components, which guarantees that performance specifications regarding ratings, enclosure type, mechanical strength, ability to withstand vibrations, short circuits and more are ahered to.

General Engineered Drives configurations that fall outside our current range of standard enclosed drives include:
• Very high HP (>800 HP) non-regenerative AC/AC drives with 6- or higher pulse line side rectifiers
• Drives with 12- or 18- pulse line side rectifiers
• Fully regenerative drives with Smart Infeed
A Smart Infeed is a very price competitive basic IGBT based regenerative front end, with line feedback equivalent to a 6-pulse diode rectifier.
In contrast, Active Infeed technology (SINAMICS S150) also is fully regenerative, but provides clean power and a variable line side power factor

Engineered Drive Systems Siemens can provide more than just drives. We offer drive systems complete with motors, transformers and other auxiliary equipment, plus the systems engineering to meet the specified performance by ensuring the various components are matched to one another.

Engineered Drives Products