A new lease on life for proven DC technology.
There are applications where DC drives are simply the better solution. That’s reason enough for us to keep improving our DC drives. In many applications, DC drives have clear-cut advantages in operator friendliness and reliability, cost effectiveness and performance, efficiency and start-up.
When these applications are matched with the SIMOREG 6RA70 Drives, which are built on over 25 years of proven SIMOREG success, the results are unparalleled.
The SIMOREG 6RA70 DC Master is known the world over for its outstanding quality, reliability, and most of all, performance. With features such as feed forward control on all of the inner control loops and an 83ns instruction time made possible by its powerful co-processor system, the SIMOREG 6RA70 DC Master stands unchallenged on its performance from every end of the globe.Use the SIMOREG 6RA70 DC Master on your next application and learn why SIMOREG drives from Siemens continue to be the benchmark in the DC drive industry.
The SIMOREG 6RA70 is extremely flexible and cost effective in any application. In addition to the ability to expand the standard functionality by adding option boards, the standard version can be expanded to handle higher-level software applications with built-in extended technology software. In many applications, the use of extended technology software can replace a technology board or even the PLC functions.
The right drive for every requirement
Base drive and power module designs For customer convenience and added versatility, the SIMOREG 6RA70 DC MASTER is available in the base drive and power module designs. Base drive designs include the power module mounted on a backplane with all the necessary components and wiring for convenient installation.
High Hp SIMOREG The SIMOREG 6RA70 is available in high Hp designs up to 8000Hp. These designs retain all the functionality and commonality of the standard SIMOREG 6RA70.
Parallel Capabilities One of the many features of the SIMOREG 6RA70 DC MASTER is the ability to parallel up to six identical power modules for increased power capabilities and redundancy. Through the use of the CUD2 terminal expansion card, a paralleling interface is readily available to send the summated firing pulses to all connected units.
Unified communications throughout the Siemens applied drive family
In recent years, the majority of drive controls have migrated from traditional hard wiring to serial communications. The 6RA70 DC Master series from Siemens was designed with this migration in mind, and is capable of being fully integrated into any automation environment.
Unified integration with the SIMOVERT MASTERDRIVES family
The SIMOREG 6RA70 DC Master was designed as a truly integrated member of the MASTERDRIVES® family from Siemens. The 6RA70 Drive has an identical card rack and BICO software technology as the 6SE70 AC drive series and lends itself to using the same option cards including Profibus CBP2 card, Simolink SLB card, and T400 technology card. In addition to using the same option cards as the 6SE70 AC MASTERDRIVE series, additional devices such as the OP1S Operator Control Panel are also interchangeable. This concept can greatly reduce your inventory, in addition to adding versatility and operator friendliness to your drive systems.
Let our operator interfaces show you everything you need to know
PMU simple operator panel All units feature a PMU panel mounted in the converter door. The PMU consists of a five-digit, seven-segment display, three LEDs as status indicators, and three parameterization keys. The PMU provides all the facilities required during start-up for making adjustments or settings and displaying measured values. The PMU also features a 9-pin Sub-D connector with a USS interface in compliance with the RS232 or RS485 standard. |  |
Everything at a glance, always under control: OP1S operator control panel It cannot be faster or simpler: The optional user-friendly OP1S operator panel with 4-line plain text display with 16 characters provides even more advantages when it comes to user friendliness and functionality. It allows physical quantities to be displayed, and can be used as a handheld terminal or for data saving; as the current values can be quickly and electronically parameterized. Five different languages are available for universal text display. The OP1S operator panel can be used with all SIMOREG 6RA70 DC MASTER and SIMOVERT® MASTERDRIVES. Parameter sets can be easily upread and downloaded, both offline and online using the OP1S. |  |
Unmatched: Versatility & Performance • Ability to auto-tune to various motors and applications • Easily expandable with extended I/O, software functions, technology functions. • Can be fully integrated into any automation environment • Extremely quick and simple start-up • Absolutely no jumpers or potentiometers • Modular through and through • Extremely simple operator control using a unified control philosophy • Up to four sets of parameters can be stored in the drive and activated at any time |  |
DRIVEMONITOR
For a comprehensive PC tool with start up, drive control, parameter editing, monitoring, storage, printing and diagnostic capabilities, Siemens offers DriveMonitor Software free of charge. Drive Monitor Software is a multi-level tool for communication between your PC and the Siemens drive.
DRIVE ES
The Drive Engineering System (Drive ES), is the engineering tool used to configure, start up, and execute servicing and diagnostic operations of Siemens drives from the SIMATIC™ platform. Integrating drive technology into the SIMATIC environment is made simple by three components that make up Drive ES: Drive ES Basic, Drive ES SIMATIC, and Drive ES Graphic.
Ratings and Dimensions
SIMOREG 6RA70 DC Master POWER MODULES
Regenerative and Non-Regenerative Models
Rated Armature Amps * | Typical Horse Power at 240VDC at 500VDC | Height
| Width
| Depth
|
|---|
15ADC | 3Hp | 7.5Hp | 15.1" | 10.5" | 9.4" |
30ADC | 7.5Hp | 15Hp | 15.1" | 10.5" | 12.3" |
60ADC | 15Hp | 30Hp | 15.1" | 10.5" | 12.3" |
100ADC | 25Hp | 60Hp | 15.1" | 10.5" | 12.3" |
140ADC | 40Hp | 75Hp | 15.1" | 10.5" | 12.3" |
210ADC | 60Hp | 125Hp | 15.1" | 10.5" | 12.3" |
255ADC | 75Hp | 150Hp | 24.6" | 10.6" | 12.5" |
430ADC | 125Hp | 250Hp | 24.6" | 10.6" | 12.5" |
510ADC | 150Hp | 300Hp | 27.6" | 10.6" | 14.2" |
850ADC | 250Hp | 500Hp | 30.7" | 16.1" | 14.2" |
1180ADC | | 700Hp | 34.6" | 17.7" | 19.7" |
1660ADC | | 1000Hp | 34.6" | 17.7" | 19.7" |
* Amp ratings are based on the US rating allowing an overload of 150% for 60 seconds |
SIMOREG 6RA70 DC Master BASE DRIVES
Regenerative and Non-Regenerative Models
Rated Armature Amps* | Typical Horse Power at 240VDC at 500VDC | Height
| Width
| Depth
|
|---|
15ADC | 3Hp | 7.5Hp | 25.1" | 10.6" | 10.4" |
30ADC | 7.5Hp | 15Hp | 25.1" | 10.6" | 10.4" |
60ADC | 15Hp | 30Hp | 29" | 10.6" | 13.4" |
100ADC | 25Hp | 60Hp | 32.7" | 10.6" | 13.4" |
140ADC | 40Hp | 75Hp | 38.6" | 11.4" | 13.1" |
210ADC | 60Hp | 125Hp | 44.1" | 11.4" | 13.1" |
255ADC | 75Hp | 150Hp | 46.5" | 11.4" | 13.3" |
430ADC | 125Hp | 250Hp | 47.2" | 21.6" | 15.1" |
510ADC | 150Hp | 300Hp | 47.2" | 21.6" | 15.1" |
850ADC | 250Hp | 500Hp | 60" | 32" | 16.7" |
1180ADC | Text | 700Hp | 78" | 32" | 25" |
1660ADC | Text | 1000Hp | 78" | 32" | 25" |
* Amp ratings are based on the US rating allowing an overload of 150% for 60 seconds. |
Specifications |
|---|
Input Voltage | 230 or 460VAC, 3 Phase (other voltages available) |
Frequency | 45 to 65Hz, Automatic Adaptation |
Armature Voltage | 240VDC max./230VAC Input500VDC max./460VAC Input |
Field Voltage | 150VDC max./230VAC Input300VDC max./460VAC Input |
Control and Fan Voltage | Self contained in base drives |
Operational Ambient | 45º C |
Installation Altitude | Up to 3300 feet or 1000 meters |
Speed Regulation | +/- 0.1% of rated speed with pulse encoder and digital reference |