Type 3R
Type 3R enclosures are intended for outdoor use, primarily to provide a degree of protection against falling rain, and to be undamaged by the formation of ice on the enclosure. They shall meet rod entry, rain, external icing, and rust resistance design tests. They are not intended to provide protection against conditions such as dust, internal condensation, or internal icing.
Type 3
Type 3 enclosures are intended for outdoor use, primarily to provide a degree of protection against windblown dust, rain and sleet, and to be undamaged by the formation of ice on the enclosure.They shall meet rain, external icing, dust, and rust resistance design tests. They are not intended to provide protection against conditions such as internal condensation or internal icing.
Type 4
Type 4 enclosures are intended for indoor or outdoor use, primarily to provide a degree of protection against windblown dust and rain, splashing water, and hose directed water, and to be undamaged by the formation of ice on the enclosure. They shall meet hosedown, external icing, and rust resistance design tests. They are not intended to provide protection against conditions such as internal condensation or internal icing.
Type 12
Type 12 enclosures are intended for indoor use primarily to provide a degree of protection against dust, falling dirt, and dripping non-corrosive liquids. They shall meet drip, dust, and rust resistance design tests. They are not intended to provide protection against conditions such as internal condensation. Siemens NEMA 12 may be field modified for outdoor use. NEMA 3 requires the use of watertight conduit hubs. NEMA 3R requires the use of watertight conduit hubs at a level above the lowest live part and drain holes of 1⁄8" diameter shall be added at the bottom of the enclosure.