Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

Push Button and Pilot Devices @ Siemens

Siemens offers an extensive array of pilot devices and signal columns for a wide variety of applications.  Pushbutton and pilot device offerings include:

• 16mm 3SB2 series for applications where panel space is a premium
• 22mm 3SB3 series offers maximum flexibility and industry best time install savings and
  environmental ratings.  Networked control stations offer state of the art technology including
  certified networked safety combinations.
• 30mm Class 52 series is the classic pushbutton design for the NEMA markets.  Offering both 
  standard die cast metal and the ultra rugged BLACK MAX styles, you can feel confident using
  the best pilot devices available
• NEMA 7 & 9 Hazardous location and standard duty control stations round out the complete
  lineup of pilot control components