3RV10 Motor Starter Protectors (MSPs) are built for a wide range of applications and meet the requirements of control users worldwide. Each MSP features a manual ON/OFF switch, a Class 10 adjustable bimetallic overload relay (Class 20 available in the two largest frame sizes), and magnetic trip elements for short circuit protection.
The 3RV10 MSPs can be used in a variety of applications;
• As a Manual Motor Starter.
• As a Manual Self-protected Combination Motor Controller, Type E.
• As part of a Combination Motor Controller Type F.
• As an IEC Circuit Breaker for export.