Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

Miniature Circuit Breakers @ Siemens

Opening new horizons.

IEC style miniature circuit breakers (MCB) according to ENNEC 60 898 are not always permitted in North America. For this reason, MCBs were developed that were based on the miniature circuit breakers of the 5SY series and met the special requirements of UL 489.
Within the sphere of influence of NEMA (National Electrical Manufacturers Association) and ANSI (American National Standards Institute) MCBs are certified as a solution for protective applications and can be used for branch circuit protection in the branches of control panels and systems.
The connection terminals are designed for the class: "Field wiring". This means that, as well as being installed in a factory, the MCBs can be installed locally at customer sites. In addition to the permissible tripping ranges according to UL 489, device tipping characteristics C and D to ENNEC 60 898 have also been adapted. Therefore, the MCBs comply with both standards.

 

Miniature Circuit Breakers

5SJ41..-.HG40

 

5SJ4...-.HG41

 

5SJ4...-.HG42

 

Certifications and Standards


5SJ4 miniature circuit breakers are also CE marked according to EN/IEC 60 898 making them suitable for use in International applications.