Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Limit Switches | 2009-02-12
print
The function of a limit switch is to produce electrical signals corresponding to the position of the mechanical member to be detected. Limit switches have operating heads which incorporate some type of lever arm or plunger mechanism; the selection of which is application dependent. When a limit switch has positive opening of the normally closed contact (a.k.a. Direct Opening Action) it is typically suitable for use in Machine Safety applications.
3SE03 - North American Metal Limit Switches
3SE523. - Molded Plastic Enclosure, 31 mm width according to EN 50047
3SE524. - Molded Plastic Enclosure, 50 mm wdth
3SE511. - Metal Enclosure, 40 mm width to EN 50041
3SE512. - Metal Enclosure, 56 mm width
3SE5250 - Open Type Limit Switches
3SE31 - Metal Limit Switches with Molded Cable
Safety Systems / Machine Safety
Catalog & Online Ordering
Contact & Partner
Pre-sales info
Support
Technical Information
Training