Cylindrical Fuse Holders
All fuse holders are equipped with either a fuse handle or draw mechanism for easy insertion and removal of cylindrical type fuses. During insertion and removal the fuses are isolated from the power/control circuit. Their compact size requires less space than typical open-type fuse holders and they mount directly onto standard 35 mm mounting rails.
Fuse holders for 8mm x 32 mm, 10 mm x 38 mm fuses in the 1 + N draw design occupy the same mounting space as 1 pole designs. This unique design saves space when compared to the typical handle type fuse holder which requires two poles.
Fuse Holder Benefits• Meets a wide variety of fuse size | • No tools required for insertion or removal of fuses |
• Multi-pole configurations | • Finger safe design |
• Standard 35 mm (DIN) rail mounting | • With or without Blown Fuse Indicator |