| Siemens Control Power Transformers Industrial control power transformers step voltages down to lower levels for use in machine tool and industrial control circuits. They also isolate control circuits from all power and lighting circuits reducing noise interference. Industrial and construction markets demand rugged, reliable design for manufacturing plants and commercial applications. Siemens offers a wide range of control power transformers that satisfy these demands for both NAFTA and global markets. |

Control Power Transformer Sizing Calculator
The TransCalc online calculator allows you to specify a Siemens Control Power
Transformer to match your specific requirements.

Domestic Applications, Class MT
Class MT transformers are available from 50 VA up to and including 5000 VA capacity. Primary voltage is rated up to 600 volts 50/60 Hz and secondary voltage ranges from 24 to 240 volts. These transformers are designed per NEMA ICS2, are UL-506 listed and CSA certified.

Domestic & International Applications, Class MTG
Class MTG transformers are available from 50 VA up to and including 5000 VA capacity. Primary voltage is rated up to 600 volts 50/60 Hz and secondary voltage ranges from 24 to 220 volts. In addition to being UL-506 listed and CSA certified, these transformers meet IEC and EN requirements.

Convenient Modifications, Class KT
Class KT transformers are designed for convenient modification of enclosed products and are available from 45 VA up to and including 500 VA. Primary voltage is rated up to 600 volts 50/60 Hz and secondary voltage ranges from 24 to 120 volts. These transformers are designed per NEMA ICS2, are UL-506 listed and CSA certified.
Primary and secondary fusing is standard on all kits from 50 VA and higher.
Wires with fork connectors at one end, wire ties and mounting screws are included.