Combination Starters & Starters for Group Installation
The 3RA1 combination starters consist of the 3RV10 MSP and one or more 3RT1 contactors. The Non-Reversing or Reversing assemblies come with a FastBus mounting shoe or as a Panel Mount version. The MSP and contactor(s) are prewired and mechanically connected with preassembled kits (link modules, connection assembly kits and mounting rail or busbar adapters). As the 3RA1 combination starters are constructed from 3RV1 MSPs and 3RT1 contactors, the same accessories can be used for the combination starter as are used for the MSPs and contactors. With the addition of a terminal kit the fame sizes S0 and S3 can be applied as a Combination Starter, UL508 Type F. The S2 frame size can be applied as a Combination Starter, UL508 Type F without the addition of a terminal kit.
 3RA11 - Combination Starters |  3RA12 - Reversing Combination Starters |