Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Short Circuit Current Ratings | 2007-12-21
print
Product Class: 14, 22, 30, 36, 40, 43, 83Non-Combination Starters/Contactors (Open and Enclosed)
Fuses
Controller Size
600V
00 - 4
10kA (Class H or K)
100kA (Class R or J)
5
14kA (Class H or K)
6
18kA (Class H or K)
7
NA
82kA (Class R or L)
8
85kA (Class R or L)
Thermal Magnetic Circuit Breaker
240V Max
600V Max
00 - 3 1/2
14kA
10kA
4
18kA
7, 8
Product Class: 17, 18, 25, 26, 32, 37, 84, 87, 88Combination Starters
Class H or K (600V)
Class R or J (600V)
100kA
5, 6
Instantaneous Trip Circuit Breaker
480V Max
25kA
42kA
Catalog & online ordering
Contact & Partner
Pre-sales info
Training