Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | ControlNews | 2007-10-23
print
Need to convert, isolate or simulate an analog signal? Problem solved with the Siemens 3RS17 series of interface converters
Siemens 3RS17 series of interface converters offer a variety of ways to convert or isolate analog signals in industrial applications.
more
Selective Trip Coordination with Modern Circuit Breakers
The electrical distribution system designer must consider many factors, but the overriding consideration of electrical design must always be safety. In order to assist designers in choosing devices with the highest possible protection, Siemens has developed Selective Trip Coordination Tables.
Technical Support Tip of the Quarter
Valuable Tips to consider when sizing breakers Technical Support
NEMA Controls Website
The Siemens Controls Website has just been enhanced with the addition of product certification pages.
Updated VL Motor Circuit Protector Settings
Click here for the Updated VL Circuit Breaker Motor Circuit Protector Settings.
NEMA Class 81 Full Voltage, HP Rated Pump Control Panel – COMING FALL 2007
The Siemens full voltage, HP rated pump control panels are specifically designed for agricultural pump controls. They are built to withstand the harsh elements of the outdoors and are well suited for the most demanding environments. The Class 81 is available from ¼ - 100hp with a full compliment of control voltages. Typical application include: crop irrigation, sprinklers, and de-watering systems.
600 and 800A CFS Disconnect Switches Release
These new switches provide a compact solution for both service entrance and branch circuit applications and offer a number of features and benefits including: UL 98 labels and CSA certified, HP and Load Break rated, available in both 3 and 4 pole versions, 200K AIC with Class J fusing at 600A and with Class L fusing at 800A, shorting bar kit available for non-fusing applications, fuse covers are standard and lug shrouds are available, and both blue and black and red and yellow rotary handles are available.
SB Breaker Obsolescence Announcement
SB breaker final production days are getting closer! The nearly two decade selling SB ICCB will soon cease production as customers are taking advantage of final product availability. The Siemens Bellefontaine facility is ramping down production and configured-to-order will end January 2008.
Siemens Users Click here for Additional Information