Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

Safe Motion Control


"SINUMERIK Safety Integrated" offers utility model-tested safety functions which are able to provide a highly effective personal and machine protection in practice. All safety functions meet the requirements of safety category 3 compliant with EN 954-1 and are an integral part of the basic system. No additional sensors or evaluators are necessary. This means: Less installation effort on the machine and a "slimline" control cabinet. The scope of functions includes

 
 

Redundant Integrated Safety Functions

 
 

The existing multi-processor structure forms a dual-channel, diversitary system structure. The safety functions are redundantly integrated in NC, drive amd internal PLC. The process variables amd safety-relevant system data are cross monitored.

Safety-orientated software and hardware functions are tested by an automated forced dynamization at defined intervals. The special thing about this safety concept: Safety category 3 compliant with EN 954-1 (SIL2) can be implemented with SINUMERIK with just one measuring system, the standard motor measuring system. A second measuring transmitter is unnecessary but can be integrated as an additional, direct measuring system (e.g. linear scale).

 
 

Functions

The safety functions are available in all operating modes and can communicate with the process by safety-orientated input/output signals.

 
 

All About Automation

Siemens Automation MagazineBlogging @ SE&A