Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
https://www2.sea.siemens.com | Technology Manuals | 2008-09-16
print
Hardware data, overview, setting up, communication, memory concept, times, technical specification:
SIMATIC Technology CPU 315T or CPU 317T Controller for up to 8 or up to 32 motion control or hydraulic axes
SIMATIC IM 174 4 channel interface module for analog drives, hydaulic axes and stepper motors
Software manual with description of technological objects, configuration, programming, function blocks and application examples:
S7-Technology
Getting started manuals:
Controlling a SINAMICS S120
Controlling a virtual axis
Controlling a physical axis
Product information:
Connecting a SINAMICS S120 to a Technology CPU
Connecting a SIMODRIVE 611U to a Technology CPU
Connecting a SIMOVERT MASTERDRIVES MC to a Technology CPU
Application Examples, Templates, Documentation and more ...
Cross Slide / Single Belt Application
Palletizer with Simply Interpolating Axes Based on Cam Discs
Flying shears with print-mark synchronization based on gear synchronism
Feeder for a press based on static cam disks
Technology Template "Simple 3D-Interpolation with cam disks"
Technology Template "MoveCircle_2D"
Technology Template "Flying shears"
Technology Template "Move_Jog"
Technology Template "Error Messages"
Parameterization of the "Gear Synchronization" Technology Function
09/02/2008 | Author: Andreas Czech
Contact & Local Partner
Pre-sales Information
Support
Technical Information
Training