SIMATIC WinAC MP - The latest addition to the SIMATIC product range, SIMATIC Embedded Control offers a new class of devices for local control and visualization on one platform. SIMATIC WinAC Embedded Control is ideal for the following tasks:
Rugged, local control and visualization functions
Data-intensive tasks
Deterministic operation
Compact design with simple configuration and minimum wiring effort
SIMATIC WinAC MP is the software PLC under Windows CE, which can run on the MP 370 multifunctional platform. It can be used in embedded applications to implement software-based Control and visualization tasks. Like operator panels and PLCs, the MP 370 has neither a hard disk nor fans and is capable of real-time and deterministic operation. The MP 370 also offers inexpensive and rugged hardware.
Reducing costs through compact design
Combining control and visualization on a single platform reduces the large number of automation components required and thus costs.
The amount of space required in the control cabinet, as well as the time required to install and wire the system, is reduced significantly. This simplifies the system structure, i.e. clearer construction diagrams and circuit diagrams speed up installation.
Technical Specs. | SIMATIC WinAC MP |
|---|
|  | |
Operating Systems |
Windows CE | Yes | |
Remote Maintenance |
Teleservice Adapter via Repeater | Yes | |
OPC via TCP/IP | Yes | |