S7- PC Access
S7-200 PC Access is the OPC server for S7-200 target systems. It supports the cost-effective and progressive processing and visualization of data from the SIMATIC S7-200 automation system with standard Windows applications such as Visual Basic, Visual C++ and Excel. S7-200 PC Access is certified by the OPC foundation for use with all OPC standard clients.
S7-PC Access V1.0 - Order Number: 6ES7 840-2CC01-0YX0
Service/Pack Upgrade S7-200 PC Access - V1.0 SP3

SIWATOOL MS
The software for scale adjustment, SIWATOOL MS, can be used to set the SIWAREX MS weighing module using the familiar Windows interface without the need for SIMATIC expertise. Screen forms allow all user-definable parameters of the module to be specified, saved and printed for plant documentation. The diverse diagnostic options provided by SIWATOOL MS ensure fast fault locating in online mode.
SIWATOOL MS Configurations Software - Order Number: 7MH49300AK01

SINAUT Micro SC
Software package for GPRS Configuration of a PC(s) and SIMATIC S7-200 including and OPC Server Connnection Manager and an S7-200 PLC block library. Available with 8, 64, and 256 connections to S7-200 controllers.
SINAUT Micro SC (8 Connections) - Order Number: 6NH99100AA100AA3
SINAUT Micro SC (64 Connections) - Order Number: 6NH99100AA100AA6
SINAUT Micro SC (256 Connections) - Order Number: 6NH99100AA100AA8

Step7 MicroWin Instruction Library
Additional instruction libraries for STEP 7 Micro/WIN V3.2: USS protocol library for drive communications and Modbus Master & Slave libraries for Modbus protocol communications. Once installed, the Instruction Library is automatically upgraded with the Step 7 MicroWIN Service Pack.
Step 7 MicroWIN Instruction Library - Order Number: 6ES7 830-2BC00-0YX0

S7-200 Explorer
The S7-200 Explorer works with Microsoft Windows Explorer and allows you to browse a PPI or Ethernet network to retrieve data log files from the memory cartridge of the S7-200 CPU. After installing the S7-200 Explorer application, you will have a new node in your Windowsw Explorer called "My S7-200 Network". If you have Step 7 MicroWINV4.0 loaded on your computer, then you already have the S7-200 Explorer application and no further installation is necessary.
S7200 Explorer V1.0 SP6 "Stand-Alone"
The "stand-alone" version enables you to transfer Datalog files from an S7-200 CPU to a PC without Step 7 MicroWIN being installed on your PC. SP6 supports Microsoft Windows XP and Microsoft Vista.