Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Set 17 | 2008-02-01
print
WinCC flexible RT: centralized operator control and monitoring
LOGO! Power: power supply for dedicated modem and, if necessary, for the SIMATIC S7-200 CPU
MD2 dedicated modem: communication via 2-core copper cable (twisted pair)
LTOP: overvoltage protection module/lightning protection module
SIMATIC S7-200 CPU: plant automation
Automation task:
Distributed S7-200 automation stations are to be networked via private dedicated lines. Expenses and costs have to be kept as low as possible. The stations are to be controlled and monitored by a control center. Remote maintenance of the stations should also be possible via the control center.
Automation solution:
In the automation solution, the S7-200 stations are networked via dedicated line modem MD2 (protected by overvoltage/lightning module). The S7-200 stations can also be monitored and controlled with WinCC flexible, also connected at the dedicated line, via a control center. The cross communication between the S7-200 stations is also possible. The S7-200 stations can be maintained remotely via the dedicated line.
Startup Code
For the startup we offer you software examples with test code and test parameters as download. The software examples support you during the first steps and tests with your Micro Application Sets. They enable quick testing of hardware and software interfaces between the products described in the Micro Application Sets.
MAS17 Archived Files
MAS17 HMI Central Station ES
MAS17 HMI Central Station RT
MAS17 S7200 Startup Code
MAS17 Technical Manual
Applications
Networking of simple and distributed stations:
Pumping systems
Well stations
Silos
Tanks
Simple automation tasks are solved centrally and the data are transmitted via dedicated line.
Micro Automation Set 17 is especially suitable for the following sectors:
Water/wastewater
Oil and gas
District heating
Transport systems
Mining