Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Set 16 | 2008-02-01
print
AS-Interface power supply unit (30 V DC): supply voltage, enables simultaneous transmission of data and electrical power on one cable
LOGO! Power: central power supply unit
SIMATIC S7-200 CPU: central machine or plant control system, interfaces directly to the AS-Interface master CP 243-2
CP 243-2 AS-Interface master: communicates with the distributed AS-Interface nodes
AS-Interface signal lamp: centralized visualization of machine status (can also be used to signal faults at each station)
LOGO!: independent control system, operator interface, communicates with AS-Interface master via the communications module
LOGO! CM AS-Interface: communications module for LOGO!
Automation task:
In a factory, automation tasks such as controlling of conveyors, pumps or various machines is to be performed autark. Additional starting and stopping of individual stations is to be possible via a central station. A failure and message system is to be installed for the individual stations and for the central station. Simple expendability of the automation plant is assumed.
Automation solution:
The automation solution consists of a central S7-200 station and LOGO! logic modules as autark stations. The components are networked via AS-Interface. The distributed intelligence with LOGO! logic modules enables solving the individual automation tasks autark. Networking the stations with the S7-200 Control Center via AS-Interface enables controlling (Starting/Stopping) the autark stations without having to implement the user program centrally. Furthermore, failures and messages are transmitted via the AS-Interface, and are displayed at the respective autark stations of the S7-200 Control Center. The AS-Interface bus can be easily expanded by further stations/components.
Startup Code
For the startup we offer you software examples with test code and test parameters as download. The software examples support you during the first steps and tests with your Micro Application Sets. They enable quick testing of hardware and software interfaces between the products described in the Micro Application Sets.
MAS16 LOGO Startup Code
MAS16 S7200 Startup Code
MAS16 Technical Manual
Applications
Independent workstations in the production environment (e.g. semi-automated machining and installation of plastic parts)
Small conveyor belts that move parts to a primary conveyor belt (e.g. luggage or parts shuttle)
Combination of simple actuators and sensors in the AS-Interface networks with intelligent logic modules
Distributed control of automation tasks execution of subtasks in machines and coordination via a central station