Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Set 12 | 2008-02-01
print
LOGO!Power: Regulated power supply for LOGO!
LOGO!: Generates speed setpoints, displays operating statuses and messages, intelligently controls the actuators, operator interface
SINAMICS G110 frequency converter: Continuously varies the speed, controls the motor and integrated motor protection
Three-phase asynchronous motor
Automation task:
The ventilation control is to be automated in a factory. The ventilator speed is to be controlled automatically and stageless. It shall be possible to easily integrate the control functions (sensors) into the automation system. The automation solution shall be realized as cost-efficient as possible.
Automation solution:
In the automation solution, the ventilator motors are connected to a LOGO! with frequency converter. The ventilator speed is controlled automatically, stageless via the digital outputs of LOGO!. The sensor control for regulating the ventilators can be performed via integrated LOGO! functions. A direct output at the LOGO! display informs of the current ventilator status.
Startup Code
For the startup we offer you software examples with test code and test parameters as download. The software examples support you during the first steps and tests with your Micro Application Sets. They enable quick testing of hardware and software interfaces between the products described in the Micro Application Sets.
MAS12 Drive Startup Code
MAS12 LOGO Startup Code
MAS12 Technical Manual
Applications
Transport systems:
Conveyor belts, hoisting devices
Building technology:
Gate and roller door control, fan control, pump control
Machine control:
Material feeding equipment, bakery machines, vacuum systems, mixing machines