Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

SITOP smart

SITOP Smart 3-phase 48VDC/10A

Slim-line universal power supplies

The new SITOP Smart family of power supplies is a third slimmer than its predecessor generation, which makes it one of the slimmest DIN rail power packs on the market now.  Its improved overload reactions now even permit energy-hungry I/O devices like DC/DC converters and motors to power-up without a problem.  Up to 150 percent of the rate current are available for 5 seconds.  And they also provide more continuous power: 120 percent of the rated capacity at ambient temperatures of up to 45 degrees Celsius.  Using a potentiometer, the output voltage can be conveniently adjusted on the front between 22.8 and 28 Volt.

The 1-phase, primary pulsed power supplies with output currents of 2.5, 5 and 10 A have extensive certification for universal use around the world. In addition to certifications for the North American market, which is standard for SITOP, they offer GL (Germanische Lloyd) for use in shipbuilding and meet the ATEX guidelines (Atmoshère Explosible) for applications in hazardous areas.

The new SITOP Smart 3-phase 48VDC/10A power supply addresses the demand for smaller footprints of automation and control components. With it's compact metal housing and a width of only 70mm, the new SITOP Smart power supply is one of the smallest units in the market.

SITOP Smart flyer