Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
Image Guide Header Visual Product Community Page

SITOP Power Supplies

SITOP offers a complete range of switched mode regulated 24VDC power supplies from 0.5 A up 40 A, as well as options for 5VDC, 12VDC, 15VDC, 30VDC and 48VDC. In addition to the power supply offering, we provide modular power security solutions: a signaling module, a buffer module, a DC-UPS, a redundancy module, and an electronic diagnosis module. These power security devices can be combined to build a complete power security solution.

Features and benefits on board every SITOP power supply:

UPDATED SITOP Power Supply Brochure

SITOP Selection Datasheet

SITOP Products

As the #1 supplier of Micro Automation, we continue to be driven by your success. If there is anything more we can do for you, please click here and we will get back to you as quickly as possible.