24 VDC for special applications
SITOP also provides solutions for special applications for a higher degree of protection under IP 65, a 3-phase voltage of 575 VAC or a DC input voltage. Special agency approval requirements are met with UL Class 2, FM Class 1, div. 2, ABS/GL and F47 compliance.
Under very rugged conditions The 10 A power supply with protection rating IP 65 can be used in very rugged industrial environments. In any mounting position, it can withstand ambient temperatures of -25° to +55°C. For even higher ambient temperature requirements, the 24 VDC/2 A and 5 A outdoor models in IP 20 can be used. These units handle temperatures of -40° to + 70°C, and provide increased vibration and shock resistance. Flyer 24V/10A power supply with IP65 degree of protection |  |
For high network voltages The 2-phase, primary, switching controller is perfect for industrial networks with high alternating current voltages. The special wide-range input permits connection to 3-phase networks with nominal voltages between 500 and 600 VAC. The modular design allows adding extra functionality to the basic unit. As needed, signaling, back-up, redundancy, DC UPS, and an electronic diagnosis module can easily be added. All this flexibility comes at a surprisingly low price, making SITOP Modular the perfect choice for 24 VDC industrial power installations. Flyer SITOP Standard 24 VDC/20A from 500-600VAC |  |
|
|
Here space is at a premium
The compact 5 A and 10 A units in flat design come in a space saving design. They are the ideal solution in situations where space restrictions call for minimum mounting depths. In machine supporting frames, for instance, or mounted direct on hinged bays or U sections. The external design of both power supplies provides the form factor of the SIMATIC ET200B distributed I/O system. 5 Ampere flat unit 10 A flat unit |  |
Power supplies with universal input voltages Certain applications require that the power supply can handle AC and DC input voltages in one unit. The universal line power supplies offer the ability to feed in wide input voltage ranges from 93 to 264 VAC and 110 to 350 VDC. The universal line comes in 24 VDC/ 2.5 A, 4.0 A and 10 A. 2.5 A and 4 A universal units 10 A universal unit |  |
|  |
Our smallest power supply in 24VDC/ 0.375 A even provides a voltage range from 30 VDC to 264 VDC and can handle AC input voltages from 30 to 187 VAC. 0.375 A universal unit |  |
DC/DC converters The 24 VDC/ 2 A- DC/DC converter is the right solution for lower voltage DC networks. The unit covers DC networks in 48 VDC, 60 VDC and 110 VDC with a broad input voltage range from 38 VDC to 121 VDC. 24V/2A from all battery systems |  |
For higher DC input voltage requirements, an additional 24 VDC 2A DC/DC converter is available, providing an input voltage range from 16.8 to 138 VDC. 24 VDC 2A DC/DC converter |  |
The following UL Class 2 power supplies are available:
| Single phase power supply 24 VDC/ 2.5 A; part number 6EP13321SH02 |
| Single phase power supply 24 VDC/ 3.8 A; part number 6EP13322BA00 |
FM Class 1, Div. 2 Power Supply Offering
| Single phase power supply 5 VDC/ 3.0 A, part number 6EP13111SH02 |
| Single phase power supply 5 VDC/ 6.3 A, part number 6EP13111SH12 |
| Single phase power supply 12 VDC/ 1.9 A, part number 6EP13211SH02 |
| Single phase power supply 12 VDC/ 4.5 A, part number 6EP13221SH02 |
| Single phase power supply 15 VDC/ 1.9 A, part number 6EP13511SH02 |
| Single phase power supply 15 VDC/ 4.0 A, part number 6EP13521SH02 |
| Single phase power supply 24 VDC/ 1.3 A, part number 6EP13311SH02 |
| Single phase power supply 24 VDC/ 2.5 A, part number 6EP13321SH42 |
| Single phase power supply 24 VDC/ 4.0 A, part number 6EP13321SH51 |
| Single phase power supply 24 VDC/ 2.5 A, part number 6EP13322BA10 |
| Single phase power supply 24 VDC/ 5.0 A, part number 6EP13332AA01 Single phase power supply 24 VDC/ 5.0 A, part number 6EP13332BA01 |
| Single phase power supply 24 VDC/ 10.0 A, part number 6EP13342AA01 Single phase power supply 24 VDC/ 10.0 A, part number 6EP13342BA01 |
| Three-phase power supply 24 VDC/ 40.0 A, part number 6EP14371SH01 |
ABS (American Shipbuilding Approval) Power Supply Offering
| Single phase power supply 12 VDC/ 1.9 A, part number 6EP13211SH02 |
| Single phase power supply 12 VDC/ 4.5 A, part number 6EP13221SH02 |
| Single phase power supply 24 VDC/ 1.3 A, part number 6EP13311SH02 |
| Single phase power supply 24 VDC/ 2.5 A, part number 6EP13321SH42 |
| Single phase power supply 24 VDC/ 4.0 A, part number 6EP13321SH51 |
GL (German Lloyd Shipbuilding Approval) Power Supply Offering
| Single phase power supply 5 VDC/ 3.0 A, part number 6EP13111SH02 |
| Single phase power supply 5 VDC/ 6.3 A, part number 6EP13111SH12 |
| Single phase power supply 12 VDC/ 1.9 A, part number 6EP13211SH02 |
| Single phase power supply 12 VDC/ 4.5 A, part number 6EP13221SH02 |
| Single phase power supply 15 VDC/ 1.9 A, part number 6EP13511SH02 |
| Single phase power supply 15 VDC/ 4.0 A, part number 6EP13521SH02 |
| Single phase power supply 24 VDC/ 1.3 A, part number 6EP13311SH02 |
| Single phase power supply 24 VDC/ 2.5 A, part number 6EP13321SH42 |
| Single phase power supply 24 VDC/ 4.0 A, part number 6EP13321SH51 |
Power Supplies, which fulfill F 47 (Semiconductor Standard)
For 208 VAC applications:
| Single phase power supply 5 VDC/ 3.0 A, part number 6EP13111SH02 |
| Single phase power supply 5 VDC/ 6.3 A, part number 6EP13111SH12 |
| Single phase power supply 12 VDC/ 1.9 A, part number 6EP13211SH02 |
| Single phase power supply 12 VDC/ 4.5 A, part number 6EP13221SH02 |
| Single phase power supply 15 VDC/ 1.9 A, part number 6EP13511SH02 |
| Single phase power supply 15 VDC/ 4.0 A, part number 6EP13521SH02 |
| Single phase power supply 24 VDC/ 1.3 A, part number 6EP13311SH02 |
| Single phase power supply 24 VDC/ 2.5 A, part number 6EP13321SH42 |
| Single phase power supply 24 VDC/ 4.0 A, part number 6EP13321SH51 |
| Single phase power supply 24 VDC/ 5.0 A, part number 6EP13333BA00*1 |
| Single phase power supply 24 VDC/ 10.0 A, part number 6EP13343BA00*1 |
| Single phase power supply 24 VDC/ 20.0 A, part number 6EP13363BA00*1 |
| Single phase power supply 24 VDC/ 40.0 A, part number 6EP13373BA00*1 |
| | *1 requires operation in 120 VAC circuit! |
For 120 VAC applications:
| All single phase 24 VDC power supplies up to 20 A when used together with a buffer module. |
| A single phase 24 VDC/ 40 A power supply requires two buffer modules hooked up in parallel operation. |
| All single phase 24 VDC power supplies when used together with DC UPS module and battery. |