Forget individual components, such as rotary timers, cube relays, counters and contactors - LOGO! is the complete all-in-one solution. With its 8 basic and 30 special functions, LOGO! replaces a whole range of hardwired controls. The new LOGO! TD remote display can also replace panel mount devices such as loop controllers, panel meters, digital timers/counters. Easy-to-mount, minimum wiring, easy programming, done!
Low-cost and easy-to-use solution for simple control tasks
Compact, flexible I/O choices, and acceptable for many applications
Built-in display or New LOGO! TD remote display for basic operator control and messaging
New LOGO! TD display supports 4 lines of text, bar graphs, embedded values and multi-language messages
38 control functions can be connected at the click of a button or using Soft Comfort programming software
Functions are easily changed at the press of a key. No more time-consuming rewiring