Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | W788-2RR | 2008-05-01
print
Scalance W788-2RRDual radio IEEE 802.11 a/b/g compliant with Rapid Roaming for fast mobile clients
The W788-2RR industrial wireless access point feature a redundancy mode for extremely reliable point-to-point connection with two separate radio cards
Stand-alone Wireless Access Point (802.11a/b/g) with support for wireless backhaul over 5GHz or 2.4GHz
Support active antenna diversity to avoid wireless dead zones
Antenna interfaces suitable for a wide array of detachable antennas of various pattern types and gain
Redundant power supply and power-over-Ethernet (IEEE 802.11af) compliant
Data reservation provides the ability to achieve deterministic control and dedicated data speed for critical clients
Rugged metal housing protects our industrial access point against dust, water, and foreign bodies with IP 65 protection for outdoor use at -20° C to +60° C
IEEE 802.11i or Wi-Fi Protected Access (WPA2) and Advanced Encryption Standard (AES) with 128-bit encryptions for security
Stores configuration data, using the C-plug (Memory Module), reducing maintenance costs
Contact & Local Partner
Pre-sales Information
Support
Technical Information
Training