Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | S613 | 2007-10-01
print
Scalance S613
Protects internal network through VPN tunnel (Virtual Private Network) by using IPSec tunneling and/or Stateful Packet Inspection Firewall
Protection of the data transmission against espionage and data manipulation as well as monitoring of the data flow into and out of internal network
Protect 64 nodes or devices in the internal network and 127 VPN tunnels to other security modules are possible simultaneously
Securing of IP-based and Layer 2 data traffic
Higher degree of protection: IP30
Stores configuration data, using the C-plug ( Memory Module), reducing maintenance costs
Offered with an extended temperature range of –20° C to +70° C
Contact & Local Partner
Pre-sales Information
Support
Technical Information
Training