Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

Pre-Assembled Cable

Siemens provides 3 type of pre-assembled PROFIBUS cable:

  • 830-1T PROFIBUS connecting cable – fast, low-cost connection

  • 830-2 PROFIBUS connecting cable

  • Connecting cable for IP 65/67 distributed I/O blocks like the Siemens ET200 eco

PROFIBUS connecting cable for IP 65/67 distributed I/O

SIMATIC NET provides an extensive range of prefabricated connecting cables for ET 200eco with M12 and 7/8" connections. The prefabricated cables are available in different lengths. In addition, connectors with M12 and 7/8" connection technology for field assembly are also available.

M12 PROFIBUS connecting cable:

The PROFIBUS FastConnect Trailing cable is used to build this pre-assembled cable PROFIBUS cable with two M12 (male and female) connectors. It is available in 1.5 meter, 3 meter, 5 meter, 10 meter and 15 meter cable length.

SIMATIC NET Energy Cable

7/8" Connecting cable for power supply such as ET200eco.
The pre-assembled power cable has two 7/8" (male and female) connectors, suitable as trailing cable. It is available in 1.5 meter, 3 meter, 5 meter, 10 meter and 15 meter cable length.

 
 

All About Automation

Siemens Automation MagazineBlogging @ SE&A