PROFIBUS Connector
Connector for PROFIBUS
Plug & Play with FastConnect in less than 30 seconds! The Siemens FastConnect connector is part of the FastConnect system from Siemens.
 | ■ | Extremely short mounting times with FastConnect connectors due to insulation displacement method for rigid and flexible wires. |
■ | PROFIBUS FastConnect RS 485 bus connector (90° or 180° cable outlet) with transfer rates up to 12 Mbit/s |
■ | PG connection with the FastConnect RS485 bus connector (90 cable outlet) without additional installation of network nodes |
■ | Error proof connection using FastConnect Connector: |
| o | Color coded leads for PROFIBUS conductor A, B |
 | | o | Transparent window for visual verification of connecting wires |
| o | Insulation displacement terminals |
| o | Only one single screw - no parts can be lost |
■ | Integrated termination resistor not only ensures a proper PROFIBUS termination (if end devices is powered up) but also ensures separation of incoming and outgoing PROFIBUS cable completely to enable fast commissioning and troubleshooting. |
Note: PROFIBUS connectors with screw terminal (non FastConnect) are also available:
PROFIBUS connectors with axial cable outlet (180°) and integrated bus terminating resistor.
To connect for example PCs, SIMATIC HMI OPs to PROFIBUS.
Transmission speed up to 12 Mbit/s
PROFIBUS connector with vertical cable outlet (90°) and integrated bus terminating resistor This connector enables a vertical cable outlet (with and without PG interface) for transmission speed up to 12 Mbit/s
Bus connector with 30° cable outlet (low-cost version) without PG interface for transfer rates up to 1.5 Mbit/s and without integrated bus terminating resistor.