FastConnect
easy and simple cable assembly
The correct physical design of the bus system is a basic prerequisite for trouble-free operation of the plant. Plugs that are assembled poorly are frequently the reason for plant stoppages, and it is therefore essential to work particularly carefully during installation.
PROFIBUS FastConnect is a system for fast and easy assembly of PROFIBUS copper cables.
The system consists of 3 components that fit perfectly together:
FastConnect bus cables for rapid installation
FastConnect stripping tool
FastConnect PROFIBUS bus connector
Note: The PROFIBUS FastConnect bus cables can also be connected to conventional bus connectors using terminal blocks.
Benefits of using FastConnect are:
Shorter connection times for terminals by stripping of the outer cladding and woven shield in one step
Rules out mounting errors such as short-circuits between the shield and adapter
Easy assembly due to preset insulation stripping tool (FC stripping tool)
Termination can be checked in the assembled state through the transparent cover for the insulation piercing terminals thanks to color-coding.
How to use FastConnect |
|---|
 |