SIMATIC Micro Panels
The S7-200 Micro PLC is compact, modular, and has different communication ports. For this reason, it is suitable for diverse automation tasks. The micro panels are optimally adapted to the performance and applications of the S7-200.
They are available as text displays which are configured with SIMATIC Micro/WIN, but also as operator panels and touch panels with graphic displays configurable with WinCC flexible.