Software-based closed loop control libraries are available to provide more sophisticated PID control capabilities than the built-in PID controls of the SIMATIC S7 control platforms. Standard and Modular PID Control options are available for applications as simple as panel board controller replacement to the most sophisticated multi-variable control strategies. Additionally, a PID Self Tuner is available enabling users to set PID tuning parameters online with self-optimizing controllers.