Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Distributed I/O Home | 2007-03-29
print
Siemens offers the widest range of input / output modules available to fit your automation requirements.
Motor Starter and positioning modules to control motion
Integrated Safety Features up to level Category 4
Distributed Intelligence with CPUs at the I/O level
Profibus and DeviceNet, two of the most popular industrial busses
Highly granular from 2 I/O to 64 I/O points per module
Specialty modules like Radio Frequency Identification (RF-ID) and Temperature Control
Environmental protection from IP20 to IP67 and Intrinsically Safe
IP 20 Modular I/O – ET 200S
The ET 200S is a modular I/O system that offers bit modular flexibility and a wide variety of I/O types, from motion control with high feature motor starters and stepper control to pulse generator and serial interface modules.
more ...
IP 20 High Density I/O – ET 200M
The ET 200M is a modular I/O system designed for high-density configurations.
IP 20 Block I/O – ET 200L
The ET 200L is a small, compact I/O block used primaily in low cost application requiring few digital inputs and outputs and in cases where space is restricted.
Intrinsically Safe I/O – ET 200iSP
The ET 200X is designed for applications that require a higher degree of protection from the harsh environments of cabinetless design.
IP 67 Block I/O – ET 200eco
The ET 200eco is designed for machine builders and OEM’s who require IP65/67 protection for cabinetless designs. Putting the I/O points where they are needed on the machine reduces wiring time and costs.
more...
IP 67 Modular I/O – ET 200pro
Contact & Local Partner
Pre-sales Information
Support
Technical Information
Training