 |  |
| |  |
| The
foundation of efficiency--SIMATIC PCS 7 Engineering Manual Are you looking for recommendations on how to best implement a SIMATIC PCS 7 project? See the attached document "Guidelines
for Implementing Automation Projects in a GMP Environment." This document describes what it takes to follow Good Manufacturing Practices
(GMP) for your installation. GMP is not only for pharmaceutical installations or those regulated by the FDA, it is a recommended best
practice for everyone. Read
it now |  |
|  |  |
| Unlocking the tools to lower engineering costs The SIMATIC PCS 7engineering toolset is designed so that engineers and technicians can implement, configure, and troubleshoot
in an environment that they are familiar with by using pre-configured elements, powerful graphical configuration tools, and single
point of entry. Boosting your productivity and efficiency are important factors to staying competitive in today’s global economy.
|  |
|  |  |
| 1) Process Object View The process object view of the SIMATIC Manager permits an object-oriented approach to be used during configuration which
is intuitive, powerful, and easy to use. In combination with the plant view (hierarchy), the process object view provides a tabular
view of all aspects of a process control element, such as alarm limits, I/O signals, operator message text, alarm priorities, HMI
representation, block interconnections, and archived variables.  All objects that have been selected in a branch of the plant hierarchy are displayed in tabular format
so that they can be directly edited via fill-in-the-blanks without calling up the detailed engineering tool. Alternatively, a single
click on a row calls up the detailed engineering tool for the selected item. The process object view maximizes engineering efficiency,
helps to avoid configuration errors, and enhances overall engineering productivity by convenient functions such as: 
 | block-by-block copying/insertion |  | search/replace |  | undo |  | two-stage filtering |  | import/export of process objects
and creation of templates, or |  | data exchange with Microsoft Excel/Access
using copy/paste | An integral project library contains preconfigured types of process objects and permits
users to create their own custom objects. |  |
|  |  |
| |  |  |
| 3) Sequential Function Charts
(SFC) Visualization SFC is a graphical configuration tool that is used to define control sequences (in continuous processes) and phases (in
batch processes). Each SFC has an external shell consisting of inputs and outputs for controlling it and for passing of status information.
SFCs can be directly positioned in a CFC and can be directly connected to other logic in the user program (other CFCs). Simple operations,
such as drag-and-drop, point-and-click, and browse, can be used to connect to a CFC and to program the SFC steps and transitions. The
SFC visualization option for client stations of the operator system permits display and operation during runtime of the sequential
control strategies that have been configured using the SFC tool. No additional engineering time is required to create these displays
as they are created automatically from the ES configuration. Configuring overhead is unnecessary. In the SFCan overview display,
it is possible e.g. to open step and transition displays, and to display step comments or online step transition criteria. |  |
|  |  |
| |  |  |
| |  |  |
| |  |  |
|
|  | | Do you have a question about engineering efficiency and productivity?
Contact Todd Stauffer at (215) 646-7400
ext. 3160 or via email |
|
|