Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Torque Motors | 2007-05-17
print
Operating as a synchronous motor with permanent magnets on the rotor side, the new 1FW6 torque motor series offers maximum precision and dynamics for positioning and continuous-path control. Thus the motors can also be used as direct drives. All motors are exclusively offered as integrated motors, consisting of stator and rotor, in two different fundamental designs: with cooling jacket and with power and precision cooling.
1FW6 Brochure
Features
No coupling or gear, so less space is required
Compact design for direct integration into machine structure
High dynamic response
No backlash, improved repeat accuracy and contour precision
Torque range up to 7,500 Nm
Contact & Partner
Pre-sales Information
Support
Training