Modern machine construction concepts require intelligent automation systems. Control tasks need no longer be carried out by a central control system, but can also be handled locally. Distributed configurations in automation technology contribute greatly towards improving installation and service efficiency. With SIMODRIVE POSMO A, SIMODRIVE POSMO SI and SIMODRIVE POSMO CD/CA, control and drive tasks can now be implemented as independent modular functional units directly on site.
Consistent use of distributed systems transfers the drive technology from the control cabinet directly to the machines. The user benefits from a consequent reduction in infrastructure requirements and from lower system costs.
Distributed drives offer the following features: Complete solutions "without control cabinet" through "local" installation of the drives. Fast machine installation through the assembly of a complete functional unit. Low installation costs through a universal power and signal bus.