Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
NEW sinumerik solution line

SINUMERIK solution line — unsurpassed system flexibility

SINUMERIK solution line offers an open system architecture, advanced communication protocols, space-saving modular design and scalability of hardware and software options. With SINUMERIK CNC, you can rely on:

Scalable hardware and software
All SINUMERIK components are individually scalable and can be combined for a high degree of flexibility, creating a variety of potential applications.

Future-proof standards
Using tried and tested standards such as PC technology, Windows operating systems, Ethernet, USB and PROFIBUS, SINUMERIK solution line is a secure, future-proof and innovative investment for machine tool manufacturers and end-users.

Simple transition
Whether you’re using a CNC or PLC interface, you can easily transfer the application software of the previous system. PLC user programs, part programs, user interfaces, operating components, peripherals, motors, tools and CNC functionality all remain the same.

Simple engineering and low maintenance
With the integrated user interface of SINUMERIK CNC, you will benefit from a standardized look and feel and an identical concept for commissioning, service and diagnostics.

Optimized networking
Since SINUMERIK solution line uses Ethernet / PROFINET for its standard communication protocol, machines can be easily networked through the corresponding interfaces on the operator panel and the CNC system.

Thin client units
Operator panels are largely maintenance-free as they work without a hard disk, fans or batteries.